| Items |   1 1/4-T1-GAL T-1 1 1/4 GALV GRVD TEE |   1 1/4-T1-PTD T-1 1 1/4 GRVD TEE |   1 1/2-T1-GAL T-1 1 1/2 GALV GRVD TEE |   1 1/2-T1-PTD T-1 1 1/2 GRVD TEE |   2-T1-GAL T-1 2 GALV GRVD TEE | |||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 | N/A 2 | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||||
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | |||||
| Industry Standards/Certifications | N/A UL/ULC Listed, LPCB, VdS and FM Approved | |||||||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Product No | N/A 0890041098 | N/A 0890039837 | N/A 0890041106 | N/A 0890039845 | N/A 0890041114 | |||||
| UPC Code | N/A 69029194766 | N/A 69029194751 | N/A 69029194767 | N/A 69029194752 | N/A 69029194768 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.4 lb | N/A 1.4 lb | N/A 1.5 lb | N/A 1.5 lb | N/A 2.40 lb | |||||
|  | ||||||||||
