| Items |   1 1/4-E1-Plain E-1 11/4 GRVD 90 BEND |   1 1/4-E1-GAL E-1 11/4 GALV GRVD 90 BEND |   1 1/2-E1-Plain E-1 11/2 GRVD 90 BEND |   1 1/2-E1-GAL E-1 11/2 GALV GRVD 90 BEND |   2-E1-Plain E-1 2 GRVD 90 BEND | |||||
| Industry Standards/Certifications | N/A UL/ULC Listed, LPCB, VdS and FM Approved. | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
| Product Number | N/A 0890031867 | N/A 0890032535 | N/A 0890031875 | N/A 0890032543 | N/A 0890031883 | |||||
| UPC Code | N/A 69029194670 | N/A 69029194688 | N/A 69029194671 | N/A 69029194689 | N/A 69029194672 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.80 lb | N/A 0.80 lb | N/A 1.1 lb | N/A 1.1 lb | N/A 1.5 lb | |||||
|  | ||||||||||
