| Items | 
                                
                                 20XXIE-LP-24X1/2 20XXIE-LP 24X1/2 LOW-PROF ELBOW HOSE (2024IE-LP-50)  | 
                        
                                
                                 20XXIE-LP-36X1/2 20XXIE-LP 36X1/2 LOW-PROF ELBOW HOSE (2036IE-LP-50)  | 
                        
                                
                                 20XXIE-LP-48X1/2 20XXIE-LP 48X1/2 LOW-PROF ELBOW HOSE (2048IE-LP-50)  | 
                        
                                
                                 20XXIE-LP-60X1/2 20XXIE-LP 60X1/2 LOW-PROF ELBOW HOSE (2060IE-LP-50)  | 
                        
                                
                                 20XXIE-LP-72X1/2 20XXIE-LP 72X1/2 LOW-PROF ELBOW HOSE (2072IE-LP-50)  | 
                |||||
| Type | N/A FlexHead® Hose | |||||||||
| Style | N/A Low Profile | |||||||||
| Max Temperature | N/A 300 ºF | |||||||||
| Max Working Pressure | N/A 175 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | |||||||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Hose Assembly Length | N/A 24 in | N/A 36 in | N/A 48 in | N/A 60 in | N/A 72 in | |||||
| Min Bend Radius FM | N/A 7 in | |||||||||
| Number of 90º Bends FM | N/A 1 | N/A 2 | N/A 3 | N/A 3 | N/A 4 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe | N/A 26.4 ft | N/A 30.1 ft | N/A 33.8 ft | N/A 37.5 ft | N/A 41.2 ft | |||||
| Max K-Factor FM | N/A 5.6 | |||||||||
| Product Number | N/A 3640004280 | N/A 3640005160 | N/A 3640006160 | N/A 3640007002 | N/A 3640007780 | |||||
| UPC Code | N/A 65280801170 | N/A 65280801214 | N/A 65280801264 | N/A | N/A 65280801345 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A | |||||||||
| 
                         | 
                ||||||||||