| Items |   1/2-52F6 52F6 - 1/2 6000 SW 45 ELBOW FORGED |   3/4-52F6 52F6 - 3/4 6000 SW 45 ELBOW FORGED |   1-52F6 52F6 - 1 6000 SW 45 ELBOW FORGED |   1 1/4-52F6 52F6 - 1 1/4 6000 SW 45 ELBOW FORGED |   1 1/2-52F6 52F6 - 1 1/2 6000 SW 45 ELBOW FORGED | |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Class | N/A 6000 | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Product Number | N/A 4308003250 | N/A 4308003252 | N/A 4308003254 | N/A 4308003256 | N/A 4308003258 | |||||
| UPC Code | N/A 09220126799 | N/A 09220126800 | N/A 09220126801 | N/A 09220126802 | N/A 09220126803 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.7 lb | N/A 1.2 lb | N/A 2.00 lb | N/A 2.40 lb | N/A 4.4 lb | |||||
|  | ||||||||||
