| Items |   1/2-52E6 52E6 - 1/2 6000 SW 90 ELBOW FORGED |   3/4-52E6 52E6 - 3/4 6000 SW 90 ELBOW FORGED |   1-52E6 52E6 - 1 6000 SW 90 ELBOW FORGED |   1 1/4-52E6 52E6 - 1 1/4 6000 SW 90 ELBOW FORGED |   1 1/2-52E6 52E6 - 1 1/2 6000 SW 90 ELBOW FORGED | |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Class | N/A 6000 | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Product Number | N/A 4308003150 | N/A 4308003152 | N/A 4308003154 | N/A 4308003156 | N/A 4308003158 | |||||
| UPC Code | N/A 09220126777 | N/A 09220126778 | N/A 09220126779 | N/A 09220126780 | N/A 09220126781 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.80 lb | N/A 1.6 lb | N/A 2.5 lb | N/A 3.20 lb | N/A 6.1 lb | |||||
|  | ||||||||||
