6000# Forged Carbon Steel Threaded 45° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
| Items |
1/4-42F6 42F6 1/4 6000 THRD 45 ELBOW FORGED |
1/2-42F6 42F6 1/2 6000 THRD 45 ELBOW FORGED |
3/4-42F6 42F6 3/4 6000 THRD 45 ELBOW FORGED |
1-42F6 42F6 1 6000 THRD 45 ELBOW FORGED |
1 1/4-42F6 42F6 1 1/4 6000 THRD 45 ELBOW FORGE |
|||||
| Type | N/A Elbow | |||||||||
| Style | N/A Threaded | |||||||||
| Nominal Size | N/A 1/4 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Class | N/A 6000 | |||||||||
| Product Number | N/A 4308000550 | N/A 4308000552 | N/A 4308000554 | N/A 4308000556 | N/A 4308000558 | |||||
| UPC Code | N/A 09220126271 | N/A 09220126272 | N/A 09220126273 | N/A 09220126274 | N/A 09220126275 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.6 lb | N/A 1.39 lb | N/A 2.36 lb | N/A 2.8 lb | N/A 4.94 lb | |||||
|
|
||||||||||