| Items | 3/8x1/4-52IN6-FS 52IN6 3/8x1/4 6000 SW INSERT FORGED | 1 1/4x3/4-52IN6-FS 52IN6 1 1/4x3/4 6000 SW INSERT FORGED | 1 1/2x1-52IN6-FS 52IN6 1 1/2x1 6000 SW INSERT FORGED | 2x1/2-52IN6-FS 52IN6 2x1/2 6000 SW INSERT FORGED | ||||
| Type | N/A Reducer Insert | |||||||
| Connection Type | N/A Socket Weld | |||||||
| Nominal Size | N/A 3/8 x 1/4 in | N/A 1 1/4 x 3/4 in | N/A 1 1/2 x 1 in | N/A 2 x 1/2 in | ||||
| Material | N/A Forged Carbon Steel | |||||||
| Finish | N/A Plain | |||||||
| Class | N/A 6000 | |||||||
| Product Number | N/A 52IN6003002 | N/A 52IN6012006 | N/A 52IN6014010 | N/A 52IN6020004 | ||||
| UPC Code | N/A 09220126868 | N/A 09220126878 | N/A 09220126882 | N/A 09220126884 | ||||
| HPH Code | N/A NA | |||||||
| Weight | N/A 0.11 lb | N/A 0.9 lb | N/A 0.6 lb | N/A 1.90 lb | ||||
|  | ||||||||
