| Items |
1/2-42T6 42T6 - 1/2 6000 THRD TEE FORGED |
3/4-42T6 42T6 - 3/4 6000 THRD TEE FORGED |
1-42T6 42T6 - 1 6000 THRD TEE FORGED |
1 1/4-42T6 42T6 - 1 1/4 6000 THRD TEE FORGED |
1 1/2-42T6 42T6 - 1 1/2 6000 THRD TEE FORGED |
|||||
| Industry Standards/Certifications | N/A | |||||||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Threaded | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Coatings | N/A Plain | |||||||||
| Class | N/A 6000 | |||||||||
| Product Number | N/A 42T6004 | N/A 42T6006 | N/A 42T6010 | N/A 42T6012 | N/A 42T6014 | |||||
| UPC Code | N/A 09220126634 | N/A 09220126635 | N/A 09220126636 | N/A 09220143680 | N/A 09220126637 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 2.10 lb | N/A 3.6 lb | N/A 4.7 lb | N/A 7.6 lb | N/A 10.3 lb | |||||
|
|
||||||||||