| Items |
2 1/2"AN6721-3 6700 2 1/2 IMP CTS COPPER BFV W/LEVER |
3"AN6721-3 6700 3 IMP CTS COPPER BFV W/LEVER |
4"AN6721-3 6700 4 IMP CTS COPPER BFV W/LEVER |
5"AN6721-3 6700 5 IMP CTS COPPER BFV W/LEVER |
6"AN6721-3 6700 6 IMP CTS COPPER BFV W/LEVER |
|||||
| Type | N/A Butterfly Valve | |||||||||
| Style | N/A Grooved | |||||||||
| Valve Size | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | N/A 6 in | |||||
| Industry Standards/Certifications | N/A ANSI/NSF61 for use in Cold +86°F(+30°C) and Hot +180°F(+82°C) potable water systems. Annex G. UPC. | |||||||||
| Body Material | N/A ASTM B584 C89836; Bronze, Low Lead | |||||||||
| Disc Material | N/A ASTM A536 Gr. 65-45-12; Ductile Iron | |||||||||
| Disc Encapsulation |
N/A
Grade “EP” EPDM Rubber: Service temperature range: -40˚F to +250˚F
(-40˚C to +121˚C). Recommended for water service, diluted acids, alkaline solutions, and oil-free air. NOT RECOMMENDED FOR USE IN PETROLEUM APPLICATIONS. |
|||||||||
| Upper & Lower Shafts Material | N/A Stainless Steel Type 17-4PH; ASTM A564 | |||||||||
| Min. Temperature | N/A -40 ºF | |||||||||
| Max. Temperature | N/A 250 ºF | |||||||||
| Max. Pressure | N/A 300 psi | |||||||||
| Anvil Product Number | N/A 0880006700 | N/A 0880006702 | N/A 0880006704 | N/A 0880006706 | N/A 0880006708 | |||||
| UPC Code | N/A 65280807509 | N/A 65280807510 | N/A 65280807511 | N/A 65280807512 | N/A 65280807513 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 4.0 lb | N/A 5 lb | N/A 8.0 lb | N/A 14 lb | N/A 18 lb | |||||
|
|
||||||||||