| Items |
1 1/4-65LRTRI-Painted-EPDM 65LRTRI 1-1/4 LW RIGID CPLG GRV-E |
1 1/4-66LRTRI-Galvanized-EPDM 66LRTRI 1-1/4 LW RIGID CPLG GALV-E |
1 1/2-65LRTRI-Painted-EPDM 65LRTRI 1-1/2 LW RIGID CPLG GRV-E |
1 1/2-66LRTRI-Galvanized-EPDM 66LRTRI 1-1/2 LW RIGID CPLG GALV-E |
2-65LRTRI-Painted-EPDM 65LRTRI 2 LW RIGID CPLG GRV-E |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Lightweight Rigid Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | |||||
| Housing Material | N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12 | |||||||||
| Coatings | N/A Orange Paint (rust inhibiting) | N/A Hot dipped galvanized conforming to ASTM A-153 | N/A Orange Paint (rust inhibiting) | N/A Hot dipped galvanized conforming to ASTM A-153 | N/A Orange Paint (rust inhibiting) | |||||
| Gasket Material | N/A EPDM | |||||||||
| Gasket Type | N/A Triple Seal Gasket | |||||||||
| Bolt Material | N/A Zinc Electroplated to ASTM-183 Grade 2 | |||||||||
| Heavy Hex Nut | N/A Carbon Steel conforming to ASTM A-563 | |||||||||
| Application | N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. | |||||||||
| Min. Service Temperature Range | N/A -30 ºF | |||||||||
| Max. Service Temperature Range | N/A 230 ºF | |||||||||
| Max. Working Pressure | N/A 500 psi | |||||||||
| Max. End Gap | N/A 1/16 in | |||||||||
| Product Number | N/A 4329000400 | N/A 4329002040 | N/A 4329000402 | N/A 4329002050 | N/A 4329000404 | |||||
| UPC Code | N/A 092201337627 | N/A 092201344083 | N/A 092201337634 | N/A 092201344090 | N/A 092201337641 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.26 lb | N/A 1.26 lb | N/A 1.37 lb | N/A 1.37 lb | N/A 1.74 lb | |||||
|
|
||||||||||