| Items | 
                                
                                 2x4-7081P-BLK 7081P 2X4 BLK PXT ADPT NPL  | 
                        
                                
                                 2x6-7081P-BLK 7081P 2X6 BLK PXT ADPT NPL  | 
                        
                                
                                 2-1/2x4-7081P-BLK 7081P 2-1/2X4 BLK PXT ADPT NPL  | 
                        
                                
                                 2-1/2x6-7081P-BLK 7081P 2-1/2X6 BLK PXT ADPT NPL  | 
                        
                                
                                 3x4-7081P-BLK 7081P 3X4 BLK PXT ADPT NPL  | 
                |||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Adapter Nipple | |||||||||
| Style | N/A Plain x MNPT | |||||||||
| Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Max Working Pressure | N/A 1000 psi | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Coatings | N/A Black | |||||||||
| Product Number | N/A 0390042117 | N/A 0390042190 | N/A 0390042125 | N/A 0390042208 | N/A 0390042133 | |||||
| UPC Code | N/A 69029177989 | N/A 69029177997 | N/A 69029177990 | N/A 69029177998 | N/A 69029177991 | |||||
| HPH Code | N/A 605GR2036G | N/A 605GR2036H | N/A 605GR2036E | N/A 605GR2036F | N/A 605GR2036I | |||||
| Weight | N/A 1.22 lb | N/A 0.01 lb | N/A 1.93 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
| 
                         | 
                ||||||||||