| Items | 
                                
                                                             1-3552-Black 3552 1 XH BLK IMI UNIONS ELBOWS  | 
                        
                                
                                                             1-3552-Galvanized 3552 1 XH GALV IMI UNIONS ELBOWS  | 
                        
                                
                                                             1 1/2-3552-Black 3552 1-1/2 XH BLK IMI UNIONS ELBOWS  | 
                        
                                
                                                             1 1/2-3552-Galvanized 3552 1-1/2 XH GALV IMI UNIONS ELBOWS  | 
                        
                                
                                                             1 1/4-3552-Black 3552 1-1/4 XH BLK IMI UNIONS ELBOWS  | 
                |||||
| Industry Standards/Certifications | N/A ASTM A 197; ASTM A 153; ASME B16.3; ASME B16.39; ASME B1.20.1 | |||||||||
| Type | N/A Union Elbow | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 1 1/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | N/A Galvanized | N/A Black | N/A Galvanized | N/A Black | |||||
| Max. Rated Pressure | N/A 2,000 psi | |||||||||
| Product Number | N/A 4318000004 | N/A 4318000054 | N/A 4318000008 | N/A 4318000058 | N/A 4318000006 | |||||
| UPC Code | N/A 09220142152 | N/A 09220142158 | N/A 09220142154 | N/A 09220142160 | N/A 09220142153 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 1.30 lb | N/A 1.30 lb | N/A 2.5 lb | N/A 2.5 lb | N/A 2.00 lb | |||||
| 
                         | 
                ||||||||||