| Items | 
                                
                                                             1/2-3138_Dom-Black 3138 1/2 (3138) BLK MI EXTENSION PIECE  | 
                        
                                
                                                             3/4-3138_Dom-Black 3138 3/4 (3138) BLK MI EXTENSION PIECE  | 
                        
                                
                                                             1-3138_Dom-Black 3138 1 (3138) BLK MI EXTENSION PIECE  | 
                        
                                
                                                             1/2-3138_Imp-Black 3138 1/2 BLK IMI EXTENSION PIECE  | 
                        
                                
                                                             3/4-3138_Imp-Black 3138 3/4 BLK IMI EXTENSION PIECE  | 
                |||||
| Industry Standards/Certifications | N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1 | |||||||||
| Type | N/A Adapter | |||||||||
| Style | N/A MNPT x FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1/2 in | N/A 3/4 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 0810095414 | N/A 0810095422 | N/A 0810095430 | N/A 4316000500 | N/A 4316000502 | |||||
| UPC Code | N/A 69029150979 | N/A 69029150980 | N/A 69029150981 | N/A 09220124196 | N/A 09220124197 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.19 lb | N/A 0.35 lb | N/A 0.48 lb | N/A 0.20 lb | N/A 0.20 lb | |||||
| 
                         | 
                ||||||||||