| Items |
1/2-1122-Galvanized 1122 1/2 GAL MI RH/LH COUPLING |
3/4-1122-Galvanized 1122 3/4 GAL MI RH/LH COUPLING |
1-1122-Galvanized 1122 1 GAL MI RH/LH COUPLING |
1 1/4-1122-Galvanized 1122 11/4 GAL MI RH/LH COUPLING |
1 1/2-1122-Galvanized 1122 11/2 GAL MI RH/LH COUPLING |
|||||
| Industry Standards/Certifications | N/A ASTM A-197; ASME 16.39; ASME B1.20.1 | |||||||||
| Type | N/A Coupling | |||||||||
| Style | N/A FNPT x FNPT | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Malleable Iron conforming ASTM A-197 | |||||||||
| Coating | N/A Galvanized | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Operating Temperature [Min] | N/A -20 ºF | |||||||||
| Operating Temperature [Max] | N/A 550 ºF | |||||||||
| Anvil Product Number | N/A 0311081840 | N/A 0311081842 | N/A 0311081844 | N/A 0311081846 | N/A 0311081848 | |||||
| UPC Code | N/A 65280807857 | N/A 65280807858 | N/A 65280807859 | N/A 65280807860 | N/A 65280807861 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.20 lb | N/A 0.30 lb | N/A 0.48 lb | N/A 0.75 lb | N/A 1.00 lb | |||||
|
|
||||||||||