| Items | 
                                
                                                             2-7068EG-Painted 7068EG 2 XH CROSS END GUARD  | 
                        
                                
                                                             2 1/2-7068EG-Painted 7068EG 21/2 XH CROSS END GUARD  | 
                        
                                
                                                             3-7068EG-Painted 7068EG 3 XH CROSS END GUARD  | 
                        
                                
                                                             4-7068EG-Painted 7068EG 4 XH CROSS END GUARD  | 
                        
                                
                                                             6-7068EG-Painted 7068EG 6 XH CROSS END GUARD  | 
                |||||
| Type | N/A Cross | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 6 in | |||||
| Body Material | N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | |||||||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | |||||||||
| Product Number | N/A 0390039501 | N/A 0390039519 | N/A 0390039527 | N/A 0390039535 | N/A 0390039550 | |||||
| UPC Code | N/A 69029159524 | N/A 69029159525 | N/A 69029159526 | N/A 69029159527 | N/A 69029159528 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 3.9 lb | N/A 6.8 lb | N/A 11.5 lb | N/A 19.3 lb | N/A 46 lb | |||||
| 
                         | 
                ||||||||||