| Items | 
                                
                                                             2-7060P-PTD 7060P 2 PTD PE TEE  | 
                        
                                
                                                             2-7060P-GAL 7060P 2 GAL PE TEE  | 
                        
                                
                                                             2 1/2-7060P-PTD 7060P 2 1/2 PTD PE TEE  | 
                        
                                
                                                             2 1/2-7060P-GAL 7060P 2 1/2 GAL PE TEE  | 
                        
                                
                                                             3-7060P-PTD 7060P 3 PTD PE TEE  | 
                |||||
| Type | N/A Tee | |||||||||
| Style | N/A Plain | |||||||||
| Nominal Size | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | N/A 3 | |||||
| Body Material | N/A Carbon Steel pipe conforming to ASTM A 53, Type "F" | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
| Flow Data | N/A | |||||||||
| Anvil Product Number | N/A 0390036101 | N/A 0390136935 | N/A 0390036127 | N/A 0390136943 | N/A 0390036143 | |||||
| UPC Code | N/A 69029147189 | N/A 69029177914 | N/A 69029147190 | N/A 69029177915 | N/A 69029147191 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 3.5 lb | N/A 3.5 lb | N/A 6.2 lb | N/A 6.2 lb | N/A 8.6 lb | |||||
| 
                         | 
                ||||||||||