| Items | 
                                
                                                             2-7051EG 7051EG 2 XH 45 ELL END GUARD  | 
                        
                                
                                                             2 1/2-7051EG 7051EG 21/2 XH 45 ELL END GUARD  | 
                        
                                
                                                             3-7051EG 7051EG 3 XH 45 ELL END GUARD  | 
                        
                                
                                                             4-7051EG 7051EG 4 XH 45 ELL END GUARD  | 
                        
                                
                                                             6-7051EG 7051EG 6 XH 45 ELL END GUARD  | 
                |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 6 in | |||||
| Body Material | N/A Extra strong forged steel fittings conforming to ASTM A 234 | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | |||||||||
| Product Number | N/A 0390039246 | N/A 0390039253 | N/A 0390039261 | N/A 0390039279 | N/A 0390039287 | |||||
| UPC Code | N/A 69029157610 | N/A 69029157611 | N/A 69029157612 | N/A 69029157613 | N/A 69029157614 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.80 lb | N/A 2.9 lb | N/A 4.30 lb | N/A 7.5 lb | N/A 16.5 lb | |||||
| 
                         | 
                ||||||||||