| Items | 
                                
                                                             2-7050EG 7050EG 2 XH 90 ELL END GUARD  | 
                        
                                
                                                             2 1/2-7050EG 7050EG 21/2 XH 90 ELL END GUARD  | 
                        
                                
                                                             3-7050EG 7050EG 3 XH 90 ELL END GUARD  | 
                        
                                
                                                             4-7050EG 7050EG 4 XH 90 ELL END GUARD  | 
                        
                                
                                                             6-7050EG 7050EG 6 XH 90 ELL END GUARD  | 
                |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 6 in | |||||
| Body Material | N/A Extra strong forged steel fittings conforming to ASTM A 234 | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | |||||||||
| Product Number | N/A 0390039105 | N/A 0390039113 | N/A 0390039121 | N/A 0390039139 | N/A 0390039147 | |||||
| UPC Code | N/A 69029157605 | N/A 69029157606 | N/A 69029157607 | N/A 69029157608 | N/A 69029157609 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.5 lb | N/A 4.2 lb | N/A 6 lb | N/A 11 lb | N/A 27.2 lb | |||||
| 
                         | 
                ||||||||||