| Items |
1-300-HAMMER UNION-DI-SF FIG300 1 HAMMER UNION |
2-300-HAMMER UNION-DI-SF FIG300 2 HAMMER UNION |
2-1/2-300-HAMMER UNION-DI-SF FIG300 2-1/2 HAMMER UNION |
3-300-HAMMER UNION-DI-SF FIG300 3 HAMMER UNION |
4-300-HAMMER UNION-DI-SF FIG300 4 HAMMER UNION |
|||||
| Type | N/A Hammer Union | |||||||||
| Connection Type | N/A NPT Threaded End | |||||||||
| Nominal Size | N/A 1 in | N/A 2 in | N/A 2-1/2 in | N/A 3 in | N/A 4 in | |||||
| Nut Material | N/A Ductile Iron | |||||||||
| Subs Material | N/A Steel Forging | |||||||||
| Subs Color | N/A Yellow | |||||||||
| Nut Color | N/A Dark Gray | |||||||||
| SUB CWP | N/A 2000 psi | |||||||||
| NUT Test | N/A 3000 psi | |||||||||
| Product Number | N/A 0838501869 | N/A 0838501885 | N/A 0838501901 | N/A 0838501927 | N/A 0838501943 | |||||
| UPC Code | N/A 66242890946 | N/A 66242890947 | N/A 66242890948 | N/A 66242890949 | N/A 66242890950 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 2.21 lb | N/A 6 lb | N/A 10.88 lb | N/A 14.25 lb | N/A 20.69 lb | |||||
|
|
||||||||||