| Items |   1 1/4-FP7051-PTD FP7051 11/4 PTD GRVD 45 ELL |   1 1/4-FP7051-GAL FP7051 11/4 GAL GRVD 45 ELL |   1 1/2-FP7051-PTD FP7051 11/2 PTD GRVD 45 ELL |   1 1/2-FP7051-GAL FP7051 11/2 GAL GRVD 45 ELL |   2-FP7051-PTD FP7051 2 PTD GRVD 45 ELL | |||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A 536 | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Flow Data | N/A 1.2 ft | N/A 1.2 ft | N/A 1.3 ft | N/A 1.3 ft | N/A 1.7 ft | |||||
| Product Number | N/A 1605007853 | N/A 1605107711 | N/A 1605007861 | N/A 1605107729 | N/A 1605007879 | |||||
| UPC Code | N/A 690291735424 | N/A 690291735745 | N/A 690291735431 | N/A 690291735752 | N/A 690291735448 | |||||
| HPH Code | N/A 605GR6772A | N/A 605GR6773A | N/A 605GR6772B | N/A 605GR6773B | N/A 605GR6772C | |||||
| Weight | N/A 0.7 lb | N/A 0.7 lb | N/A 0.9 lb | N/A 0.9 lb | N/A 1.5 lb | |||||
|  | ||||||||||
