| Items |   5X5X8-7062-PTD 7062 5X5X8 PTD GRVD BULLHEAD TEE |   5X5X8-7062-GAL 7062 5X5X8 GAL GRVD BULLHEAD TEE |   6X6X8-7062-PTD 7062 6X6X8 PTD GRVD BULLHEAD TEE |   6X6X8-7062-GAL 7062 6X6X8 GAL GRVD BULLHEAD TEE | ||||
| Type | N/A Tee | |||||||
| Style | N/A Grooved | |||||||
| Nominal Size | N/A 5X5X8 | N/A 5X5X8 | N/A 6X6X8 | N/A 6X6X8 | ||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | ||||
| Flow Data | N/A 21.0 ft | N/A 21.0 ft | N/A 25.3 ft | N/A 25.3 ft | ||||
| Anvil Product Number | N/A 0390019966 | N/A 0390121564 | N/A 0390019974 | N/A 0390121572 | ||||
| UPC Code | N/A 69029174579 | N/A 69029174581 | N/A 69029174580 | N/A 69029174582 | ||||
| HPH Code | N/A | |||||||
| Weight | N/A 31.00 lb | N/A 31.00 lb | N/A 37.6 lb | N/A 37.6 lb | ||||
|  | ||||||||
