| Items |
1 1/2X1-7072SS-1004 7072SS1004 1 1/2X1 DOM S10 304 CONC RED |
1 1/2X1-7072SS-1016 7072SS1016 1 1/2X1 DOM S10 316 CONC RED |
1 1/2X1-A7072SS-IMP 1016 A7072SS1016 1 1/2X1 IMP S10 316 CONC RED |
1 1/2X1-7072SS-IMP 4016 7072SS 1 1/2X1 IMP SCH 40 316 CC RED |
1 1/2X1 1/4-7072SS-1004 7072SS1004 1 1/2X1 1/4 S10 304 CONC RED |
|||||
| Type | N/A Concentric Reducer | |||||||||
| Style | N/A Groove x Groove | |||||||||
| Nominal Size | N/A 1 1/2X1 in | N/A 1 1/2X1 in | N/A 1 1/2X1 in | N/A 1 1/2X1 in | N/A 1 1/2X1 1/4 in | |||||
| Material | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 40 | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | |||||
| Coatings | N/A | |||||||||
| Industry Standards/Certifications | N/A NSF/ANSI 61-G | |||||||||
| Max. Pressure | N/A | |||||||||
| Flow Data | N/A | |||||||||
| Anvil Product Number | N/A 1330008325 | N/A 1330008480 | N/A 1330008780 | N/A 0390064111 | N/A 1330008330 | |||||
| UPC Code | N/A 66242894018 | N/A 66242894049 | N/A 66242894109 | N/A 69029178329 | N/A 66242894019 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.4 lb | |||||||||
|
|
||||||||||