| Items |   1 1/2X1 1/2X1-7061SS-1004 7061SS1004 1 1/2X1 1/2X1 D S10 304 TEE |   1 1/2X1 1/2X1-7061SS-1016 7061SS1016 1 1/2X1 1/2X1 D S10 316 TEE |   1 1/2X1 1/2X1 1/4-7061SS-1004 7061SS1004 1 1/2X1 1/2X1 1/4 304 S10 TEE |   1 1/2X1 1/2X1 1/4-7061SS-1016 7061SS1016 1 1/2X1 1/2X1 1/4 D 316 S10 TEE |   2X2X1-7061SS-1004 7061SS1004 2X2X1 DOM S10 304SS TEE | |||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/2x1 1/2x1 | N/A 1 1/2x1 1/2x1 | N/A 1 1/2x1 1/2x1 1/4 | N/A 1 1/2x1 1/2x1 1/4 | N/A 2x2x1 | |||||
| Body Material | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | N/A 316L stainless steel conforming to ASTM A 312, Schedule 10 | N/A 304 stainless steel conforming to ASTM A 312, Schedule 10 | |||||
| Product No | N/A 1330007670 | N/A 1330007800 | N/A 1330007675 | N/A 1330007805 | N/A 1330007680 | |||||
| UPC Code | N/A 66242893887 | N/A 66242893913 | N/A 66242893888 | N/A 66242893914 | N/A 66242893889 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.5 lb | N/A 1.5 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 2.2 lb | |||||
|  | ||||||||||
