| Items |
1/2x1/8-2159-FS 2159 1/2x1/8 3000 FS SKT/W INSERT |
1/2x1/4-2159-FS 2159 1/2x1/4 3000 FS SKT/W INSERT |
1/2x3/8-2159-FS 2159 1/2x3/8 3000 FS SKT/W INSERT |
3/4x1/8-2159-FS 2159 3/4x1/8 3000 FS SKT/W INSERT |
3/4x1/4-2159-FS 2159 3/4x1/4 3000 FS SKT/W INSERT |
|||||
| Type | N/A Reducer Insert | |||||||||
| Connection Type | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/2 x 1/8 in | N/A 1/2 x 1/4 in | N/A 1/2 x 3/8 in | N/A 3/4 x 1/8 in | N/A 3/4 x 1/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A 0362200008 | N/A 0362200404 | N/A 0362200800 | N/A 0362201204 | N/A 0362201600 | |||||
| UPC Code | N/A 69029170348 | N/A 69029109231 | N/A 69029109232 | N/A 69029192376 | N/A 69029109233 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.18 lb | N/A 0.18 lb | N/A 0.18 lb | N/A 0.25 lb | N/A 0.25 lb | |||||
|
|
||||||||||