| Items |
1/4x1/8-2156-FS 2156 1/4X1/8 3000 FS SKT/W REDUCER |
3/8x1/8-2156-FS 2156 3/8X1/8 3000 FS SKT/W REDUCER |
3/8x1/4-2156-FS 2156 3/8X1/4 3000 FS SKT/W REDUCER |
1/2x1/8-2156-FS 2156 1/2X1/8 3000 FS SKT/W REDUCER |
1/2x1/4-2156-FS 2156 1/2X1/4 3000 FS SKT/W REDUCER |
|||||
| Type | N/A Reducing Coupling | |||||||||
| Connection Type | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/4 x 1/8 in | N/A 3/8 x 1/8 in | N/A 3/8 x 1/4 in | N/A 1/2 x 1/8 in | N/A 1/2 x 1/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A 0362160004 | N/A 0362160400 | N/A 0362160806 | N/A 0362161002 | N/A 0362161408 | |||||
| UPC Code | N/A 69029132086 | N/A 69029158596 | N/A 69029132085 | N/A 69029132087 | N/A 69029109206 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.1 lb | N/A 0.16 lb | N/A 0.16 lb | N/A 0.21 lb | N/A 0.21 lb | |||||
|
|
||||||||||