| Items | 
                                
                                                             1/8-2153 2153 - 1/8 3000 FS SKT/W CROSS  | 
                        
                                
                                                             1/4-2153 2153 - 1/4 3000 FS SKT/W CROSS  | 
                        
                                
                                                             3/8-2153 2153 - 3/8 3000 FS SKT/W CROSS  | 
                        
                                
                                                             1/2-2153 2153 - 1/2 3000 FS SKT/W CROSS  | 
                        
                                
                                                             3/4-2153 2153 - 3/4 3000 FS SKT/W CROSS  | 
                |||||
| Industry Standards/Certifications | N/A ASME B16.11, ASTM A105, ASTM A182, ASTM A350 | |||||||||
| Type | N/A Cross | |||||||||
| Style | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Class | N/A 3000 | |||||||||
| Material | N/A Forged Carbon Steel | |||||||||
| Product Number | N/A 0362037301 | N/A 0362037319 | N/A 0362037327 | N/A 0362037400 | N/A 0362037608 | |||||
| UPC Code | N/A 69029184508 | N/A 69029184509 | N/A 69029184510 | N/A 69029109173 | N/A 69029109174 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.45 lb | N/A 0.38 lb | N/A 0.32 lb | N/A 0.81 lb | N/A 1.1 lb | |||||
| 
                         | 
                ||||||||||