| Items | 
                                
                                                             30-7011-Painted-EPDM 7011 30 PTD E GSKT COUPLING  | 
                        
                                
                                                             30-7011-Galvanized-EPDM 7011 30 GALV E GSKT COUPLING  | 
                ||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||
| Type | N/A Coupling | |||
| Style | N/A Grooved | |||
| Nominal Size | N/A 30 in | |||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized | ||
| Gasket Material | N/A EPDM | |||
| Gasket Type | N/A C Style | |||
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | |||
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | |||
| Coupling Bolts Size | N/A 1 1/4 x 4 3/8 in | |||
| Coupling Bolts Qty. | N/A 6 | |||
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | |||
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | |||
| Min. Service Temperature Range | N/A -40 ºF | |||
| Max. Service Temperature Range | N/A 230 ºF | |||
| Max. Working Pressure | N/A 300 psi | |||
| Max. End Load | N/A 212058 lb | |||
| Range of Pipe End Separation | N/A 0-9/64 in | |||
| Deflection from CL Per Coupling | N/A 0° 16' | |||
| Deflection from CL of Pipe | N/A 0.06 in/ft | |||
| Min. Specified Torque | N/A 600 lb·ft | |||
| Max. Specified Torque | N/A 800 lb·ft | |||
| Product Number | N/A 0390011831 | N/A 0390100600 | ||
| UPC Code | N/A 69029169945 | N/A 66242898345 | ||
| HPH Code | N/A 605GR0309 | N/A | ||
| Weight | N/A 200 lb | |||
| 
                         | 
                ||||