| Items | 
                                
                                                             1/2-69-Galvanized 69 1/2-1 ZP L/D W/NFPA TAP HGR  | 
                        
                                
                                                             3/4-69-Galvanized 69 1/2-1 ZP L/D W/NFPA TAP HGR  | 
                        
                                
                                                             1-69-Galvanized 69 1/2-1 ZP L/D W/NFPA TAP HGR  | 
                        
                                
                                                             1 1/4-69-Galvanized 69 11/4 ZP L/D W/NFPA TAP HGR  | 
                        
                                
                                                             1 1/2-69-Galvanized 69 11/2 ZP L/D W/NFPA TAP HGR  | 
                |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Pre-Galvanized Zinc | |||||||||
| Maximum Temperature | N/A 650 ºF | |||||||||
| Max Load | N/A 300 lb | |||||||||
| Pipe Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
| Rod Size A | N/A 3/8 in | |||||||||
| Product Number | N/A 0500301692 | N/A 0500301692 | N/A 0500301692 | N/A 0500301734 | N/A 0500301742 | |||||
| HPH Code | N/A 034GR5973 | N/A 034GR5973 | N/A 034GR5973 | N/A 034GR5976 | N/A 034GR5977 | |||||
| Weight | N/A 0.1 lb | |||||||||
| 
                         | 
                ||||||||||