| Items | 
                                
                                                             1/2x1/2-SP602 SP602 CU 1/2MS X 1/2MT EPDM ADPT CPLG  | 
                        
                                
                                                             3/4x3/4-SP602 SP602 CU 3/4MS X 3/4MT EPDM ADPT CPLG  | 
                        
                                
                                                             1x1-SP602 SP602 CU 1MS X 1MT EPDM ADPT CPLG  | 
                        
                                
                                                             1 1/4x1 1/4-SP602 SP602 CU 11/4MS X 11/4MT EPDM ADPT CPLG  | 
                        
                                
                                                             1 1/2x1 1/2-SP602 SP602 CU 11/2MS X 11/2MT EPDM ADPT CPLG  | 
                |||||
| Type | N/A Adapter | |||||||||
| Style | N/A FTG/MNPT | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343003800 | N/A 4343003802 | N/A 4343003804 | N/A 4343003806 | N/A 4343003808 | |||||
| UPC Code | N/A 65280812612 | N/A 65280812613 | N/A 65280812614 | N/A 65280812615 | N/A 65280812616 | |||||
| HPH Code | N/A 212SI0112B | N/A 212SI0112E | N/A 212SI0112G | N/A 212SI0112H | N/A 212SI0112I | |||||
| Weight | N/A 0.107 lb | N/A 0.155 lb | N/A 0.242 lb | N/A 0.505 lb | N/A 0.594 lb | |||||
| 
                         | 
                ||||||||||