| Items | 
                                
                                                             20XXSF-36X1/2 20XXSF 36X1/2 SUPERFLEX HOSE (2036SF-50)  | 
                        
                                
                                                             20XXSF-48X1/2 20XXSF 48X1/2 SUPERFLEX HOSE (2048SF-50)  | 
                        
                                
                                                             20XXSF-72X1/2 20XXSF 72X1/2 SUPERFLEX HOSE (2072SF-50)  | 
                        
                                
                                                             20XXSF-36X3/4 20XXSF 36X3/4 SUPERFLEX HOSE (2036SF-75)  | 
                        
                                
                                                             20XXSF-48X3/4 20XXSF 48X3/4 SUPERFLEX HOSE (2048SF-75)  | 
                |||||
| Industry Standards/Certifications | N/A FM/UL Approved | |||||||||
| Type | N/A FlexHead® Hose | |||||||||
| Style | N/A SuperFlex™ Hose | |||||||||
| Max Temperature | N/A 300 ºF | |||||||||
| Max Working Pressure | N/A 175 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | N/A 1/2 | N/A 1/2 | N/A 3/4 | N/A 3/4 | |||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Coupling Type | N/A | |||||||||
| Hose Assembly Length | N/A 36 in | N/A 48 in | N/A 72 in | N/A 36 in | N/A 48 in | |||||
| Min Bend Radius FM | N/A 7 in | |||||||||
| Min Bend Radius UL | N/A 2 in | |||||||||
| Number of 90º Bends FM | N/A 2 | N/A 3 | N/A 4 | N/A 2 | N/A 3 | |||||
| Number of 90º Bends UL | N/A 5 | N/A 8 | N/A 12 | N/A 5 | N/A 8 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM | N/A 16.2 ft | N/A 28.7 ft | N/A 53.9 ft | N/A | N/A | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM | N/A 16.9 ft | N/A 29.3 ft | N/A 54.3 ft | N/A 21.5 ft | N/A 30.5 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM | N/A 11.5 ft | N/A 15.4 ft | N/A 23.2 ft | N/A 21.6 ft | N/A 30.6 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM | N/A | N/A | N/A | N/A 21.8 ft | N/A 31.1 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM | N/A | N/A | N/A | N/A 22 ft | N/A 30.8 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, UL | N/A 30 ft | N/A 47 ft | N/A 71 ft | N/A 29 ft | N/A 44 ft | |||||
| Product Number | N/A 3640005420 | N/A 3640006440 | N/A 3640008060 | N/A 3640005460 | N/A 3640006500 | |||||
| UPC Code | N/A 65280801227 | N/A 65280801278 | N/A 65280801359 | N/A 65280801229 | N/A 65280801281 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.43 lb | N/A 2.87 lb | N/A 3.97 lb | N/A 2.43 lb | N/A 2.87 lb | |||||
| 
                         | 
                ||||||||||