| Items | 
                                
                                                             20XXH-24X1/2 20XXH 24X1/2 HI-PRES HOSE (2024H-50)  | 
                        
                                
                                                             20XXH-36X1/2 20XXH 36X1/2 HI-PRES HOSE (2036H-50)  | 
                        
                                
                                                             20XXH-48X1/2 20XXH 48X1/2 HI-PRES HOSE (2048H-50)  | 
                        
                                
                                                             20XXH-60X1/2 20XXH 60X1/2 HI-PRES HOSE (2060H-50)  | 
                        
                                
                                                             20XXH-72X1/2 20XXH 72X1/2 HI-PRES HOSE (2072H-50)  | 
                |||||
| Industry Standards/Certifications | N/A FM/UL Approved | |||||||||
| Type | N/A FlexHead® Hose | |||||||||
| Style | N/A High Pressure Hose | |||||||||
| Max Temperature | N/A 300 ºF | |||||||||
| Max Working Pressure | N/A 300 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | |||||||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Hose Assembly Length | N/A 24 in | N/A 36 in | N/A 48 in | N/A 60 in | N/A 72 in | |||||
| Min Bend Radius FM | N/A 8 in | |||||||||
| Min Bend Radius UL | N/A 3 in | |||||||||
| Number of 90º Bends FM | N/A 2 | N/A 3 | N/A 4 | N/A 4 | N/A 4 | |||||
| Number of 90º Bends UL | N/A 3 | N/A 3 | N/A 4 | N/A 4 | N/A 4 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM | N/A 18.4 ft | N/A 26.6 ft | N/A 30.3 ft | N/A 35.8 ft | N/A 45.6 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM | N/A 7.7 ft | N/A 11.5 ft | N/A 15.3 ft | N/A 19.1 ft | N/A 23 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM | N/A 7.6 ft | N/A 11.5 ft | N/A 15.4 ft | N/A 19.3 ft | N/A 23.2 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, UL | N/A 11 ft | N/A 16 ft | N/A 24 ft | N/A 29 ft | N/A 35 ft | |||||
| Product Number | N/A 3640003980 | N/A 3640004840 | N/A 3640005800 | N/A 3640006740 | N/A 3640007480 | |||||
| UPC Code | N/A 65280801155 | N/A 65280801198 | N/A 65280801246 | N/A 65280801293 | N/A 65280801330 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A | |||||||||
| 
                         | 
                ||||||||||