| Items | 
                                
                                 20XXET-24X1/2-5.65EL 20XXET 24X1/2 TALL HOSE 5.65EL (2024ET-50)  | 
                        
                                
                                 20XXET-36X1/2-5.65EL 20XXET 36X1/2 TALL HOSE 5.65EL (2036ET-50)  | 
                        
                                
                                 20XXET-48X1/2-5.65EL 20XXET 48X1/2 TALL HOSE 5.65EL (2048ET-50)  | 
                        
                                
                                 20XXET-60X1/2-5.65EL 20XXET 60X1/2 TALL HOSE 5.65EL (2060ET-50)  | 
                        
                                
                                 20XXET-72X1/2-5.65EL 20XXET 72X1/2 TALL HOSE 5.65EL (2072ET-50)  | 
                |||||
| Industry Standards/Certifications | N/A FM/UL Approved | |||||||||
| Type | N/A FlexHead® Hose | |||||||||
| Style | N/A Tall Elbow Hose | |||||||||
| Max Temperature | N/A 300 ºF | |||||||||
| Max Working Pressure | N/A 175 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | |||||||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Hose Assembly Length | N/A 24 in | N/A 36 in | N/A 48 in | N/A 60 in | N/A 72 in | |||||
| Min Bend Radius FM | N/A 8 in | |||||||||
| Min Bend Radius UL | N/A 3 in | |||||||||
| Number of 90º Bends FM | N/A 1 | N/A 2 | N/A 3 | N/A 4 | N/A 4 | |||||
| Number of 90º Bends UL | N/A 3 | N/A 3 | N/A 4 | N/A 4 | N/A 4 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM | N/A 26.4 ft | N/A 30.1 ft | N/A 33.8 ft | N/A 37.5 ft | N/A 41.2 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM | N/A 6.8 ft | N/A 11.8 ft | N/A 16.9 ft | N/A 21.9 ft | N/A 27 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM | N/A 7.4 ft | N/A 12.5 ft | N/A 17.6 ft | N/A 22.7 ft | N/A 27.8 ft | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, UL | N/A 19 ft | N/A 23 ft | N/A 27 ft | N/A 32 ft | N/A 35 ft | |||||
| Product Number | N/A 3640004640 | N/A 3640005540 | N/A 3640006600 | N/A 3640007300 | N/A 3640008160 | |||||
| UPC Code | N/A 65280801188 | N/A 65280801233 | N/A 65280801286 | N/A 65280801321 | N/A 65280801364 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A | |||||||||
| 
                         | 
                ||||||||||