| Items |
1 1/2x1/4-383-Black 383 11/2X1/4 BLK CI HEX BUSHING |
1 1/2x3/8-383-Black 383 11/2X3/8 BLK CI HEX BUSHING |
1 1/2x1/2-383-Black 383 11/2X1/2 BLK CI HEX BUSHING |
1 1/2x3/4-383-Black 383 11/2X3/4 BLK CI HEX BUSHING |
1 1/2x1-383-Black 383 11/2X1 BLK CI HEX BUSHING |
|||||
| Industry Standards/Certifications | N/A ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14 | |||||||||
| Type | N/A Bushing | |||||||||
| Style | N/A MNPT x FNPT | |||||||||
| Nominal Size | N/A 1 1/2 x 1/4 in | N/A 1 1/2 x 3/8 in | N/A 1 1/2 x 1/2 in | N/A 1 1/2 x 3/4 in | N/A 1 1/2 x 1 in | |||||
| Material | N/A Cast Iron conforming ASTM A-126(A) | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 175 psi | |||||||||
| Product Number | N/A 0318907607 | N/A 0318907565 | N/A 0318907524 | N/A 0318907482 | N/A 0318907441 | |||||
| UPC Code | N/A 69029103585 | N/A 69029103584 | N/A 69029134748 | N/A 69029134749 | N/A 69029134750 | |||||
| HPH Code | N/A 002GR1434 | N/A 002GR1432 | N/A 002GR1435 | N/A 002GR1433 | N/A 002GR1431 | |||||
| Weight | N/A 0.47 lb | N/A 0.47 lb | N/A 0.42 lb | N/A 0.47 lb | N/A 0.5 lb | |||||
|
|
||||||||||