| Items | 
                                
                                                             3/8-153-MI-BLK 153 3/8 BLK MI PIPE HGR FLG  | 
                        
                                
                                                             1/2-153-MI-BLK 153 1/2 BLK MI PIPE HGR FLG  | 
                        
                                
                                                             5/8-153-MI-BLK 153 5/8 BLK MI PIPE HGR FLG  | 
                        
                                
                                                             3/4-153-MI-BLK 153 3/4 BLK MI PIPE HGR FLG  | 
                ||||
| Industry Standards/Certifications | N/A UL, ULC Listed and FM Approved (Sizes 3⁄8" and 1⁄2"). | |||||||
| Rod Size | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | ||||
| Material | N/A Malleable iron | |||||||
| Finish | N/A Black | |||||||
| Maximum Load | N/A 425 lb | N/A 1050 lb | N/A 1220 lb | N/A 1270 lb | ||||
| Product Number | N/A 0500070206 | N/A 0500070214 | N/A 0500070222 | N/A 0500070230 | ||||
| UPC Code | N/A 69029113754 | N/A 69029113755 | N/A 69029113756 | N/A 69029113757 | ||||
| HPH Code | N/A 034GR3710 | N/A 034GR3711 | N/A 034GR3711A | N/A 034GR3711B | ||||
| Weight | N/A 0.40 lb | N/A 0.9 lb | N/A 1.5 lb | N/A 2.2 lb | ||||
| 
                         | 
                ||||||||