| Items | 
                                
                                                             4-Flg Width-134-Plain 134 4 BLK STL HV DTY BEAM CLP  | 
                        
                                
                                                             4-Flg Width-134-Galvanized 134 4 GAL HVY DUTY BEAM CLAMP  | 
                        
                                
                                                             5-Flg Width-134-Plain 134 5 BLK STL HV DTY BEAM CLP  | 
                        
                                
                                                             5-Flg Width-134-Galvanized 134 5 GAL HVY DUTY BEAM CLAMP  | 
                        
                                
                                                             6-Flg Width-134-Plain 134 6 BLK STL HV DTY BEAM CLP  | 
                |||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 21) WW-H-171-E (Type 21), ANSI/MSS SP-69 and MSS SP-58 (Type 21). | |||||||||
| Type | N/A Beam Clamp | |||||||||
| Style | N/A Heavy Duty Beam Clamp | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Rod Size | N/A 1/2 and 5/8 in | |||||||||
| Flange Width | N/A 4 in | N/A 4 in | N/A 5 in | N/A 5 in | N/A 6 in | |||||
| Max Flange Thickness | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 0.75 in | |||||
| Max Load | N/A 3000 lb | |||||||||
| Product Number | N/A 0500016183 | N/A 0500315106 | N/A 0500016191 | N/A 0500315114 | N/A 0500016209 | |||||
| UPC Code | N/A 69029113585 | N/A 69029152876 | N/A 69029113586 | N/A 69029152877 | N/A 69029113587 | |||||
| HPH Code | N/A 034GR3176A | N/A 034GR3178A | N/A 034GR3176B | N/A 034GR3178B | N/A 034GR3176C | |||||
| Weight | N/A 3.82 lb | N/A 3.82 lb | N/A 4.35 lb | N/A 4.35 lb | N/A 4.52 lb | |||||
| 
                         | 
                ||||||||||