| Items | 
                                
                                                             1-No. Clamp-3/8in-Rod-228-Plain 228 3/8 #1 BLK UFS BEAM CLMP  | 
                        
                                
                                                             1-No. Clamp-3/8in-Rod-228-Galvanized 228 3/8 #1 GAL STL UFS BM CLMP  | 
                        
                                
                                                             1-No. Clamp-1/2in-Rod-228-Plain 228 1/2 #1 BLK UFS BEAM CLMP  | 
                        
                                
                                                             1-No. Clamp-1/2in-Rod-228-Galvanized 228 1/2 #1 GAL STL UFS BM CLMP  | 
                        
                                
                                                             1-No. Clamp-5/8in-Rod-228-Plain 228 5/8 #1 BLK UFS BEAM CLMP  | 
                |||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). | |||||||||
| Type | N/A Beam Clamp | |||||||||
| Style | N/A Universal Forged Steel (UFS) Beam Clamp with UFS (Upper) Nut Right-Hand Thread, without Links | |||||||||
| Material | N/A Forged Steel | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Clamp Size No. | N/A 1 | |||||||||
| Rod Size | N/A 0.375 in | N/A 0.375 in | N/A 0.5 in | N/A 0.5 in | N/A 0.625 in | |||||
| Width of Beam Flange | N/A 3 - 7 in | |||||||||
| Max Flange Thickness | N/A 0.6 in | |||||||||
| Max Load1 | N/A 730 lb | N/A 730 lb | N/A 1350 lb | N/A 1350 lb | N/A 2160 lb | |||||
| Product Number | N/A 0500104104 | N/A 0500345418 | N/A 0500104112 | N/A 0500345426 | N/A 0500104120 | |||||
| UPC Code | N/A 69029142401 | N/A 69029183264 | N/A 69029113971 | N/A 69029183265 | N/A 69029113972 | |||||
| HPH Code | N/A 034GR7310 | N/A 034GR7316 | N/A | N/A | N/A | |||||
| Weight | N/A 3.30 lb | |||||||||
                        
  | 
                ||||||||||