| Items |
1/4-50M76 SERIES 50M - 1/4 SS FULL PORT BALL VLV |
1/4-50M76-OH SERIES 50M - 1/4 SS FULL PORT BALL VLV OH |
1/4-50M76-NLS SERIES 50M - 1/4 SS FULL PORT BALL VLV NLS |
3/8-50M76 SERIES 50M - 3/8 SS FULL PORT BALL VLV |
3/8-50M76-OH SERIES 50M - 3/8 SS FULL PORT BALL VLV OH |
|||||
| Industry Standards/Certifications | N/A ASTM A351 CF8M, ASME B16.11, ASME B16.34 | |||||||||
| Type | N/A Two-Piece Ball Valve | |||||||||
| Style | N/A Full Port | |||||||||
| Valve Size | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | |||||
| End Type | N/A Threaded FNPT | |||||||||
| Operation Type | N/A Lockable Lever | N/A Lockable Oval Handle | N/A Stem Extensions, Non-Locking | N/A Lockable Lever | N/A Lockable Oval Handle | |||||
| Body Material | N/A 316 Stainless Steel | |||||||||
| End Piece Material | N/A 316 Stainless Steel | |||||||||
| Body Seal Material | N/A PTFE | |||||||||
| Ball Material | N/A 316 Stainless Steel | |||||||||
| Seat Material | N/A PTFE | |||||||||
| Stem Material | N/A 316 Stainless Steel | |||||||||
| Thrust Bearing Material | N/A PTFE | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Handle Material | N/A 300 Series Stainless Steel | |||||||||
| Handle Nut Material | N/A 300 Series Stainless Steel | |||||||||
| Packing Nut Material | N/A 300 Series Stainless Steel | |||||||||
| Lock Washer Material | N/A 300 Series Stainless Steel | |||||||||
| Handle Sleeve Material | N/A PVC | |||||||||
| Locking Device Material | N/A 300 Series Stainless Steel | |||||||||
| Pressure [Max] | N/A 1000 psi | |||||||||
| Cv | N/A 6 | |||||||||
| Product Number | N/A 4351005840 | N/A 4351006140 | N/A Contact ASC-ES Sales | N/A 4351005860 | N/A 4351006160 | |||||
| UPC Code | N/A 09220139092 | N/A 09220140422 | N/A Contact ASC-ES Sales | N/A 09220139093 | N/A 09220140423 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.6 lb | |||||||||
|
|
||||||||||