The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
Item # |
CAD |
BIM |
Nominal Size |
O-Ring Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 2x2x1-SP720R-HNBR |
N/A |
N/A | N/A 2 x 2 x 1 in | N/A HNBR | N/A 2.508 lb | |
| 2x2x1 1/4-SP720R-EPDM |
N/A |
N/A | N/A 2 x 2 x 1 1/4 in | N/A EPDM | N/A 2.672 lb | |
| 2x2x1 1/4-SP720R-HNBR |
N/A |
N/A | N/A 2 x 2 x 1 1/4 in | N/A HNBR | N/A 2.672 lb | |
| 2x2x1 1/2-SP720R-EPDM |
N/A |
N/A | N/A 2 x 2 x 1 1/2 in | N/A EPDM | N/A 2.771 lb | |
| 2x2x1 1/2-SP720R-HNBR |
N/A |
N/A | N/A 2 x 2 x 1 1/2 in | N/A HNBR | N/A 2.771 lb | |
| 2 1/2x2 1/2x1 1/4-SP720R-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 1/4 in | N/A EPDM | N/A 2.727 lb | |
| 2 1/2x2 1/2x1 1/4-SP720R-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 1/4 in | N/A HNBR | N/A 2.727 lb | |
| 2 1/2x2 1/2x1 1/2-SP720R-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 1/2 in | N/A EPDM | N/A 2.818 lb | |
| 2 1/2x2 1/2x1 1/2-SP720R-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 1/2 in | N/A HNBR | N/A 2.818 lb | |
| 2 1/2x2 1/2x1-SP720R-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 in | N/A EPDM | N/A 2.356 lb | |
| 2 1/2x2 1/2x1-SP720R-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 1 in | N/A HNBR | N/A 2.356 lb | |
| 2 1/2x2 1/2x2-SP720R-EPDM |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 2 in | N/A EPDM | N/A 3.243 lb | |
| 2 1/2x2 1/2x2-SP720R-HNBR |
N/A |
N/A | N/A 2 1/2 x 2 1/2 x 2 in | N/A HNBR | N/A 3.243 lb | |
| 3x3x1 1/4-SP720R-EPDM |
N/A |
N/A | N/A 3 x 3 x 1 1/4 in | N/A EPDM | N/A 3.574 lb | |
| 3x3x1 1/4-SP720R-HNBR |
N/A |
N/A | N/A 3 x 3 x 1 1/4 in | N/A HNBR | N/A 3.574 lb | |
| 3x3x1 1/2-SP720R-EPDM |
N/A |
N/A | N/A 3 x 3 x 1 1/2 in | N/A EPDM | N/A 3.75 lb | |
| 3x3x2 1/2-SP720R-EPDM |
N/A |
N/A | N/A 3 x 3 x 2 1/2 in | N/A EPDM | N/A 4.252 lb | |
| 3x3x2 1/2-SP720R-HNBR |
N/A |
N/A | N/A 3 x 3 x 2 1/2 in | N/A HNBR | N/A 4.252 lb | |
| 3x3x1 1/2-SP720R-HNBR |
N/A |
N/A | N/A 3 x 3 x 1 1/2 in | N/A HNBR | N/A 3.75 lb | |
| 3x3x2-SP720R-EPDM |
N/A |
N/A | N/A 3 x 3 x 2 in | N/A EPDM | N/A 4.073 lb | |
| 3x3x2-SP720R-HNBR |
N/A |
N/A | N/A 3 x 3 x 2 in | N/A HNBR | N/A 4.073 lb | |
| 4x4x1 1/2-SP720R-EPDM |
N/A |
N/A | N/A 4 x 4 x 1 1/2 in | N/A EPDM | N/A 5.534 lb | |
| 4x4x1 1/2-SP720R-HNBR |
N/A |
N/A | N/A 4 x 4 x 1 1/2 in | N/A HNBR | N/A 5.534 lb | |
| 4x4x2 1/2-SP720R-EPDM |
N/A |
N/A | N/A 4 x 4 x 2 1/2 in | N/A EPDM | N/A 6.319 lb | |
| 4x4x2 1/2-SP720R-HNBR |
N/A |
N/A | N/A 4 x 4 x 2 1/2 in | N/A HNBR | N/A 6.319 lb |