The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
| Items |
3/4x3/4x1/2-SP728R-EPDM CS 3/4P X 3/4P X 1/2FT E ADPTR TEE |
3/4x3/4x1/2-SP728R-HNBR CS 3/4P X 3/4P X 1/2FT HNBR ADPT T |
3/4x3/4x3/4-SP728-EPDM CS 3/4P X 3/4P X 3/4FT EPDM ADPT T |
3/4x3/4x3/4-SP728-HNBR CS 3/4P X 3/4P X 3/4FT HNBR ADPT T |
1x1x1/2-SP728R-EPDM CS 1P X 1P X 1/2FT EPDM ADAPTR TEE |
|||||
| Type | N/A Tee Adapter (FPT) | |||||||||
| Nominal Size | N/A 3/4 x 3/4 x 1/2 in | N/A 3/4 x 3/4 x 1/2 in | N/A 3/4 x 3/4 x 3/4 in | N/A 3/4 x 3/4 x 3/4 in | N/A 1 x 1 x 1/2 in | |||||
| Material | N/A Carbon Steel | |||||||||
| O-Ring Material | N/A EPDM | N/A HNBR | N/A EPDM | N/A HNBR | N/A EPDM | |||||
| Figure Number | N/A SP728R | N/A SP728R | N/A SP728 | N/A SP728 | N/A SP728R | |||||
| Product Number | N/A 4342010800 | N/A 4342000800 | N/A 4342010810 | N/A 4342000810 | N/A 4342010820 | |||||
| UPC Code | N/A 65280817931 | N/A 65280817723 | N/A 65280817932 | N/A 65280817724 | N/A 65280817933 | |||||
| HPH Code | N/A 212SI9594 | N/A 212SI9694 | N/A 212SI9594A | N/A 212SI9694A | N/A 212SI9594B | |||||
| Weight | N/A 0.652 lb | N/A 0.652 lb | N/A 0.662 lb | N/A 0.662 lb | N/A 0.936 lb | |||||
|
|
||||||||||