| Items |
HBC-7-6.3X1/2 HBC-7 6.3X1/2 SPRINKFLEX XLONG ELBOW |
HBC-7-6.3X3/4 HBC-7 6.3X3/4 SPRINKFLEX XLONG ELBOW |
||
| Industry Standards/Certifications | N/A cULus Listed, FM Approved | |||
| Type | N/A Extra Long Elbow Reducer | |||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | ||
| Maximal Rated Working Pressure | N/A 175 psi | |||
| Material | N/A SPPS, G90 PLATED | |||
| Finish | N/A Inside Suface > 8 Micrometers Outside Suface > 12.7 Micrometers | |||
| Outlet Size (in) | N/A 1/2 | N/A 3/4 | ||
| Product No | N/A 3640009862 | N/A 3640009882 | ||
| UPC Code | N/A 65280804154 | N/A 65280804155 | ||
| HPH Code | N/A | |||
| Weight | N/A 1.15 lb | |||
|
|
||||