ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and oil country threads in every schedule, J.B. Smith is the resource for all your oil field needs.
ASC Engineered Solutions also stocks all oil field products in Scotchkote 134 or Corvel 1660. ASC coated products have 100% traceability, ISO Approved, Nace standards #1 (Corvel 1660).
| Items | 
                                
                                                             1 x 1/2-SWAGE NIPPLE-XH-TBE SWAGE NIPPLE 1X1/2 XH TBE  | 
                        
                                
                                                             1 x 1/2-SWAGE NIPPLE-XH-TBE-BLK SWAGE NIPPLE 1X1/2 XH TBE BLACK  | 
                        
                                
                                                             1 x 1/2-SWAGE NIPPLE-XH-BBE SWAGE NIPPLE 1X1/2 XH BBE  | 
                        
                                
                                                             1 x 1/2-SWAGE NIPPLE-XH-PBE SWAGE NIPPLE 1X1/2 XH PBE  | 
                        
                                
                                                             1 x 1/2-SWAGE NIPPLE-S160-TBE SWAGE NIPPLE 1X1/2 S160 TBE  | 
                |||||
| Industry Standards/Certifications | N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 | N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 | N/A API 5B, API 5CT, MSS SP-95, ASME B16.9 | N/A API 5B, API 5CT, MSS SP-95 | N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 | |||||
| Type | N/A Nipple | |||||||||
| Style | N/A Concentric Swage | |||||||||
| Nominal Size | N/A 1 x 1/2 in | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Black | N/A Plain | N/A Plain | N/A Plain | N/A Black | |||||
| Class | N/A XH | N/A XH | N/A XH | N/A XH | N/A S160 | |||||
| Product Number | N/A 0338025158 | N/A 0338025174 | N/A 0338033202 | N/A 0338041254 | N/A 0338057300 | |||||
| UPC Code | N/A 69029105684 | N/A 69029105685 | N/A 69029105744 | N/A 69029139354 | N/A 69029105780 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.62 lb | N/A 0.62 lb | N/A 0.64 lb | N/A 0.64 lb | N/A 0.78 lb | |||||
| 
                         | 
                ||||||||||