Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
707

707 11/2 BLK CI DRG 22-1/2 ELL

707

707 2 BLK CI DRG 22-1/2 ELL

707

707 11/2 GALV CI DRG 22-1/2 ELL

707

707 2 GALV CI DRG 22-1/2 ELL
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in N/A 2 in N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black N/A Black N/A Galvanized N/A Galvanized
Max. Rated Pressure N/A
Product Number N/A 0302913108 N/A 0302913207 N/A 0303913107 N/A 0303913206
UPC Code N/A 69029101772 N/A 69029101773 N/A 69029101832 N/A 69029101833
HPH Code N/A 003GR0254 N/A 003GR0255 N/A 003GR2254 N/A 003GR2255
Weight N/A 1.65 lb N/A 3.08 lb N/A 1.65 lb N/A 3.08 lb