Items |
![]() 1 1/2-736-Black 736 11/2 BLK CI DRG 45 DBL WYE |
|
Industry Standards/Certifications | N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12 | |
Type | N/A Y-Branch | |
Style | N/A FNPT x FNPT x FNPT x FNPT | |
End Size | N/A 1 1/2 | |
Material | N/A Cast Iron conforming ASTM A-126 (A) | |
Coatings | N/A Black | |
Max. Rated Pressure | N/A | |
Product Number | N/A 0302948104 | |
UPC Code | N/A 69029101805 | |
HPH Code | N/A 003GR0808 | |
Weight | N/A 5.09 lb | |
|