COMPANY HEADER
By Keyword
By Item #
By Size
|
All Categories
Ball Valves
All Categories
>
BIM/CAD Content Library
>
Flow Control
>
Commercial & Residential Valves
> Ball Valves
Ball Valves
Request Information
Ball Valves
ball-valves-2
Series SC208 - 2-Piece 304 Stainless Ball Valve
Series SC208 - 2-Piece 304 Stainless Ball Valve
(16)
Series 8145 - Brass Ball Valve, Threaded
Series 8145 - Brass Ball Valve, Threaded
(8)
600 lb. WOG, 150 lb.WSP
Full port
Forged brass body
Blow-out proof stem
ISO 9001:2008 manufacturer
Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm -
www.p65warnings.ca.gov
Series 8145L - Lead-Free Brass Ball Valve, Threaded
Series 8145L - Lead-Free Brass Ball Valve, Threaded
(8)
Meets Federal Safe Water Drinking Water
Act, lead-free requirement
Certified to NSF/ANSI 372
600 lb. WOG, 150 lb.WSP
Full port
Lead-free forged brass body
Blow-out proof stem
ISO 9001:2008 manufacturer
Series 8155L - Lead-Free Brass Ball Valve, Threaded
Series 8155L - Lead-Free Brass Ball Valve, Threaded
(11)
Certified to NSF/ANSI 61-2012
Meets Federal Safe Water Drinking Water Act, lead-free requirement
600 lb. CWP, 150 lb. WSP
Full Port
Lead-free forged brass body
Blow-out proof stem
CSA approved under z21.15a for 1/2 psig (1/2" - 2")
CSA approved under 3-88 for 5 psig (1/2" - 2")
ISO 9001:2008 manufacturer
Series 8170L - Lead-Free Brass Ball Valve, Threaded
Series 8170L - Lead-Free Brass Ball Valve, Threaded
(12)
Meets Federal Safe Water Drinking Water Act, lead-free requirement
Certified to NSF/ANSI 372
600 lb. CWP, 150 lb. WSP up to 2"
400 lb. CWP, 150 lb. WSP 2 1/2" - 4"
Full Port
Lead-free forged brass body
Blow-out proof stem
Chrome plated ball
UL listed (1/4" - 2")
FM approved (1/2" - 2-1/2")
CSA approved under z21.15a for 1/2 psig (1/2" - 2")
CSA approved under 3-88 for 5 psig (1/2" - 2")
Approved under ANSI/ASME B16.33 spec for gas piping to 125 psig (1/2" - 2")
Meets fed spec WW-V-35, Type II, Class A, Style 3 (1/2" - 2")
Conforms to MSS-SP110
ISO 9001:2008 manufacturer
Series 8170 - Brass Ball Valve, Threaded
Series 8170 - Brass Ball Valve, Threaded
(12)
600 lb. WOG, 150 lb. WSP
Full Port
Forged brass body
Blow-out proof stem
Chrome plated ball
UL Listed (1/4" – 2") Threaded
FM approved (1/2" - 2")
CSA approved under z21.15a for 1/2 psig (1/2" - 2") – Threaded
CSA approved under 3-88 for 5 psig (1/2" - 2") – Threaded
Approved under ANSI/ASME B16.33 spec for gas piping to 125 psig (1/2" - 2")
Meets fed spec WW-V-35, Type II, Class A, Style 3 (1/2" - 2")
Conforms to MSS-SP110
Certified to NSF/ANSI 61.8
ISO 9001:2008 manufacturer
Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm -
www.p65warnings.ca.gov
Required Fields
*
Email
*
First Name
*
Last Name
*
Project Name
*
Project Location
Title
*
Company Name
*
Country
*
[ Please Select ]
AFGHANISTAN
ALAND ISLANDS
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
GUERNSEY
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
ISLE OF MAN
ISRAEL
ITALY
JAMAICA
JAPAN
JERSEY
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
MONTENEGRO
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
OMAN
PAKISTAN
PALAU
PALESTINIAN TERRITORY
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
SAINT BARTHELEMY
SAINT KITTS AND NEVIS
SAINT LUCIA
SAINT MARTIN
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
SERBIA
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
TIMOR-LESTE
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
UNITED STATES MINOR OUTLYING ISLANDS
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
State
*
[ Please Select ]
Alabama
Alaska
Arizona
Arkansas
California
Colorado
Connecticut
Delaware
Florida
Georgia
Hawaii
Idaho
Illinois
Indiana
Iowa
Kansas
Kentucky
Louisiana
Maine
Maryland
Massachusetts
Michigan
Minnesota
Mississippi
Missouri
Montana
Nebraska
Nevada
New Hampshire
New Mexico
New York
North Carolina
North Dakota
Ohio
Oklahoma
Oregon
Outside North America
Pennsylvania
Puerto Rico
Rhode Island
South Carolina
South Dakota
Tennessee
Texas
U.S. Pacific Territories
U.S. Virgin Islands
Utah
Vermont
Virginia
Washington
West Virginia
Wisconsin
Wyoming
City
*
Zip/Postal Code
*
Job Title
reCAPTCHA
Submit